Bosch Rexroth Logo

Bosch Rexroth FilterSelect

standard search

application:
Product category:
type:
pressure range:
filter material:
fineness:
volume flow rate:
viscosity:
* = working point
kin viscosity 1: [mm²/s] *
  kin viscosity 2: [mm²/s]
  kin viscosity 3: [mm²/s]
  kin viscosity 4: [mm²/s]
  kin viscosity 5: [mm²/s]

search via type of medium

full-text search medium

  temp 1: [°C] [°F] kin viscosity 1: [mm²/s] *
  temp 2: [°C] [°F] kin viscosity 2: [mm²/s]
  temp 3: [°C] [°F] kin viscosity 3: [mm²/s]
  temp 4: [°C] [°F] kin viscosity 4: [mm²/s]
  temp 5: [°C] [°F] kin viscosity 5: [mm²/s]
dyn. Viscosity 1: [cP] density 1 : [kg/dm³] kin viscosity 1: [mm²/s]*
  dyn. Viscosity 2 : [cP] density 2 : [kg/dm³] kin viscosity 2: [mm²/s]
  dyn. Viscosity 3 : [cP] density 3 : [kg/dm³] kin viscosity 3: [mm²/s]
  dyn. Viscosity 4 : [cP] density 4 : [kg/dm³] kin viscosity 4: [mm²/s]
  dyn. Viscosity 5 : [cP] density 5 : [kg/dm³] kin viscosity 5: [mm²/s]
collapse pressure resistance according to ISO 2941: